Knowledge Search
Download document () of 20
We make what matters work*

170M2690

Fuse-link, high speed, 10 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2690
UPC
051712558341
EAN
5027590442756
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
218 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
10 A
Voltage rating
1000 V
Voltage type
AC
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification