Knowledge Search
Download document () of 20
We make what matters work*

170M2761

Eaton Bussmann series high speed square body fuse, fuse-link, high speed, 50 A, AC 690 V, size 00, 30 x 62 x 64 mm, gR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2761
UPC
051712254427
EAN
5027590443166
Product Length/Depth
64 mm
Product Height
62 mm
Product Width
30 mm
Product Weight
0.001 g
Compliances
RoHS Compliant
Certifications
IEC Rated

Electrical data

Amperage Rating
50 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
640 at 660 V
Pre arc (I2T)
95
Watt losses
10 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
00BTN/60 Type T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
00
Fitted with:
Type T Indicator for micro

Export product specification