Knowledge Search
Download document () of 20
We make what matters work*

170M2818

Fuse-link, high speed, 250 A, AC 690 V, size 00, 28 x 51 x 98 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2818
UPC
051712579582
EAN
5027590443524
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
202 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
250 A
Voltage rating
690 V
Voltage type
AC
Watt losses
45 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
None
Fuse size
00

Export product specification