Knowledge Search
Download document () of 20
We make what matters work*

170M3013

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 125 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, /80 Visual indicator, Bolted tag

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3013
UPC
051712254588
EAN
5027590443586
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
352.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
125 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
3700 at 660 V
Pre arc (I2T)
550
Watt losses
26 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification