Knowledge Search
Download document () of 20
We make what matters work*

170M3017
FUSE 315A 690V 1*/80 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 315 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, /80 Visual indicator, Bolted tag

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3017
UPC
051712799829
EAN
5027590443630
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
307.8333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
315 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
46500 at 660 V
Pre arc (I2T)
7000
Watt losses
50 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.