Knowledge Search
Download document () of 20
We make what matters work*

170M3116

Fuse-link, high speed, 250 A, AC 690 V, compact DIN 1, 45 x 59 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3116
UPC
051712793094
EAN
5027590443951
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
321.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
250 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
28500 at 660 V
Pre arc (I2T)
4200
Watt losses
40 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/80 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification