Knowledge Search
Download document () of 20
We make what matters work*

170M3158

Fuse-link, high speed, 40 A, AC 690 V, compact size 1, 45 x 45 x 134 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3158
UPC
051712794831
EAN
5704057020374
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
349 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4
DIN

Electrical data

Amperage Rating
40 A
Voltage rating
690 V
Voltage type
AC
Watt losses
9 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse indicator
Top fuse status indicator

Export product specification