Knowledge Search
Download document () of 20
We make what matters work*

170M3159
FUSE 50A 690V 1*/110 AR UC

Fuse-link, high speed, 50 A, AC 690 V, compact size 1, 45 x 45 x 134 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3159
UPC
051712794848
EAN
5027590444439
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
317 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4
DIN

Electrical data

Amperage Rating
50 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Watt losses
11 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification