Knowledge Search
Download document () of 20
We make what matters work*

170M3286

Eaton Bussmann series square body Fuse-link, high speed, 250 A, AC 690 V, compact size 1, 45 x 60 x 140 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3286
EAN
5704057021074
Product Length/Depth
140 mm
Product Height
45 mm
Product Width
60 mm
Product Weight
322 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

Electrical data

Amperage Rating
250 A
Voltage rating
690 V
Voltage type
AC
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Other
Fuse size
1*

Export product specification