Knowledge Search
Download document () of 20
We make what matters work*

170M3361

Fuse-link, high speed, 80 A, AC 690 V, compact size 1, 45 x 59 x 102 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3361
UPC
051712255745
EAN
5027590447263
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
705 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
80 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
1250 at 660 V
Pre arc (I2T)
185
Watt losses
18 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
EKN/Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification