Knowledge Search
Download document () of 20
We make what matters work*

170M3397

Fuse-link, high speed, 350 A, AC 1250 V, compact size 1, 45 x 59 x 75 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3397
UPC
051712255943
EAN
5027590447492
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
158.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
165000 at 1000 V, 220000 at 1250 V
Pre arc (I2T)
27000
Watt losses
65 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification