Knowledge Search
Download document () of 20
We make what matters work*

170M3409

Fuse-link, high speed, 50 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator, flush end, M8

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3409
UPC
051712255967
EAN
5027590447522
Product Length/Depth
59 mm
Product Height
51 mm
Product Width
45 mm
Product Weight
295 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
50 A
Voltage rating
700 V (UL), 690 V (IEC)
Clearing (I2T)
515 at 660 V
Pre arc (I2T)
77
Watt losses
13 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Non Indicating
Fuse size
1*

Export product specification