Knowledge Search
Download document () of 20
We make what matters work*

170M3413

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 125A, 200 kAIC, Top fuse status indicator, Fuse, Class aR, Flush

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3413
UPC
051712256001
EAN
5027590447591
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
246 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
125 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
3700 at 660 V
Pre arc (I2T)
550
Watt losses
26 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification