Knowledge Search
Download document () of 20
We make what matters work*

170M3422

Eaton Bussmann series high speed square body fuse, 550 A, 690 V (IEC), 700 V (UL), 50 Millimeter, Size 1*, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3422
UPC
051712256070
EAN
5027590447690
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
245.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
230000 at 660 V
Pre arc (I2T)
34000
Watt losses
75 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification