Knowledge Search
Download document () of 20
We make what matters work*

170M3442

Fuse-link, high speed, 125 A, AC 1250 V, compact size 1, 45 x 59 x 81 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3442
UPC
051712256131
EAN
5027590447737
Product Length/Depth
75 mm
Product Height
59 mm
Product Width
45 mm
Product Weight
370 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
125 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
9000 at 1000 V, 11500 at 1250 V
Pre arc (I2T)
1450
Watt losses
35 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/80 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification