Knowledge Search
Download document () of 20
We make what matters work*

170M3458

Fuse-link, high speed, 40 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3458
UPC
051712799911
EAN
5027590447775
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
245.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
40 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
270 at 660 V
Pre arc (I2T)
40
Watt losses
9 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification