Knowledge Search
Download document () of 20
We make what matters work*

170M3471

Fuse-link, high speed, 500 A, AC 690 V, compact size 1, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3471
UPC
051712256223
EAN
5027590448215
Product Length/Depth
60 mm
Product Height
50 mm
Product Width
43 mm
Product Weight
44.3 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
180000 at 660 V
Pre arc (I2T)
185
Watt losses
70 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification