Knowledge Search
Download document () of 20
We make what matters work*

170M3495

Fuse-link, high speed, 250 A, AC 1250 V, compact size 1, 45 x 59 x 81 mm, aR, IEC, UL, type K indicator, flush end, 18 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3495
UPC
051712256308
EAN
5704057022217
Product Length/Depth
43 mm
Product Height
74 mm
Product Width
60 mm
Product Weight
0.29 kg
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
250 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
54500 at 1000 V, 73000 at 1250 V
Pre arc (I2T)
9200
Watt losses
55 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/75 Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification