Knowledge Search
Download document () of 20
We make what matters work*

170M3533

Fuse-link, high speed, 80 A, AC 1000 V, compact size 1, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3533
UPC
051712678575
EAN
5027590448420
Product Length/Depth
111 mm
Product Height
60 mm
Product Width
43 mm
Product Weight
464 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Electrical data

Amperage Rating
80 A
Voltage rating
1000 V
Voltage type
AC
Clearing (I2T)
2750 at 1000 V
Pre arc (I2T)
460
Watt losses
30 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification