Download document () of 20

170M3714

Fuse-link, high speed, 160 A, AC 690 V, compact size 1, 45 x 45 x 148 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3714
UPC
051712256964
EAN
5027590449502
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
176 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
160 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
7500 at 660 V
Pre arc (I2T)
1100
Watt losses
30 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
1*

Export product specification