Knowledge Search
Download document () of 20
We make what matters work*

170M3740

Fuse-link, high speed, 80 A, AC 1250 V, compact size 1, 45 x 59 x 156 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3740
UPC
051712257077
EAN
5027590449786
Product Length/Depth
62 mm
Product Height
90 mm
Product Width
152 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
80 A
Voltage rating
1250 V
Voltage type
AC/DC
Clearing (I2T)
2500 at 1000 V, 3350 at 1250 V
Pre arc (I2T)
420
Watt losses
25 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification