Knowledge Search
Download document () of 20
We make what matters work*

170M3741

Fuse-link, high speed, 100 A, AC 1250 V, compact size 1, 45 x 59 x 156 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3741
UPC
051712257084
EAN
5027590449816
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized
IEC Rated

Electrical data

Amperage Rating
100 A
Voltage rating
1000 V
Voltage type
AC/DC
Clearing (I2T)
4450 at 1000 V 5950 at 1250 V
Pre arc (I2T)
750
Watt losses
30 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification