Knowledge Search
Download document () of 20
We make what matters work*

170M3770

Fuse-link, high speed, 450 A, AC 690 V, compact size 1, 45 x 59 x 148 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3770
UPC
051712257275
EAN
5704057023276
Product Length/Depth
59 mm
Product Height
110 mm
Product Width
45 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
450 A
Voltage rating
700 V (UL), 690 V (IEC)
Voltage type
AC
Clearing (I2T)
140000 at 660 V
Pre arc (I2T)
21000
Watt losses
65 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification