
Fuse-link, high speed, 400 A, AC 690 V, DIN 1, aR, DIN, IEC, dual indicator, live gripping lugs
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M3819D
|
UPC |
051712334082
|
EAN |
5027590450416
|
Product Length/Depth |
135 mm
|
Product Height |
64 mm
|
Product Width |
40 mm
|
Product Weight |
422.5 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated |
Amperage Rating |
400 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
115000 at 660 V
|
Pre arc (I2T) |
16000
|
Watt losses |
60 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
DIN 43620
Bladed |
Fuse indicator |
Combination fuse status indicator
|
Fuse size |
1
|
Fitted with: |
Dual indicator
|