Knowledge Search
Download document () of 20
We make what matters work*

170M3903

Eaton Bussmann series high speed square body fuse, 160 A, 690 V, 108 Millimeter, Size 1*, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3903
UPC
051712563178
EAN
5027590450454
Product Length/Depth
145 mm
Product Height
65 mm
Product Width
305 mm
Product Weight
347 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
160 A
Voltage rating
690 V
Voltage type
AC
Watt losses
30 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification