Knowledge Search
Download document () of 20
We make what matters work*

170M3905

Eaton Bussmann series high speed square body fuse, 250 A, 690 V, 108 Millimeter, Size 1*, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3905
UPC
051712562584
EAN
5027590450478
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
250 A
Voltage rating
690 V
Voltage type
AC
Watt losses
40 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification