Knowledge Search
Download document () of 20
We make what matters work*

170M3907

Eaton Bussmann series high speed square body fuse, 350A 690V 1*STN/110 AR HS

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3907
UPC
051712562577
EAN
5027590450492
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
RoHS Compliant
CE

Electrical data

Amperage Rating
350 A
Voltage rating
700 V (UL), 690 V (IEC)
Class
Class aR

Product specification

Fuse type
T indicator for micro
Fuse indicator
Non Indicating
Fuse size
1*

Export product specification