Knowledge Search
Download document () of 20
We make what matters work*

170M3923

Eaton Bussmann series square body fuse, Adapter type indicator mounted on fuse for microswitch North position 150 kA Flush-end contact US thread Square body Power converters/rectifiers and reduced voltage starters 1000V 30W 1 80A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3923
UPC
051712678674
Product Length/Depth
61 mm
Product Height
74 mm
Product Width
43 mm
Product Weight
392.25 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized
IEC Rated

Electrical data

Amperage Rating
80 A
Voltage rating
1000 V
Clearing (I2T)
460 at 2750 V
Pre arc (I2T)
460
Watt losses
30 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
1

Export product specification