Knowledge Search
Download document () of 20
We make what matters work*

170M3960

Fuse-link, high speed, 350 A, AC 1000 V, compact size 1, 43 x 61 x 74 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3960
UPC
051712678858
EAN
5027590450621
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
869 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
350 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
175000 at 1000 V
Pre arc (I2T)
29000
Watt losses
65 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*
Fitted with:
Type K Indicator for micro

Export product specification