Knowledge Search
Download document () of 20
We make what matters work*

170M3989

Fuse-link, high speed, 315 A, AC 1000 V, compact DIN 1, 43 x 61 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3989
UPC
051712679053
EAN
5027590450829
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
315 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
130000 at 1000 V
Pre arc (I2T)
21500
Watt losses
60 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification