Knowledge Search
Download document () of 20
We make what matters work*

170M4178
FUSE 80A 690V DIN 1 GR

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 80A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4178
UPC
051712400060
EAN
5027590451604
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
399 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
80 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
2600 at 600 V
Pre arc (I2T)
500
Watt losses
17 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
1
Fitted with:
Type T Indicator for micro

Export product specification