Knowledge Search
Download document () of 20
We make what matters work*

170M4194

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 450A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4194
UPC
051712258029
EAN
5027590451758
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
165 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
450 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
250000 at 1000 V, 335000 at 1250 V
Pre arc (I2T)
42000
Watt losses
80 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification