Knowledge Search
Download document () of 20
We make what matters work*

170M4269

Fuse-link, high speed, 900 A, AC 550 V, DIN 1, 53 x 69 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4269
UPC
051712258371
EAN
5027590452168
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
503 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
900 A
Voltage rating
550 V AC
Voltage type
AC
Clearing (I2T)
850000 at 660 V
Pre arc (I2T)
155000
Watt losses
100 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1

Export product specification