Knowledge Search
Download document () of 20
We make what matters work*

170M4311

Eaton Bussmann series square body fuse, Tag-type Indicator for microswitch 200 kA French style blades Square body Power converters/rectifiers and reduced voltage starters 690V 700V 60W 1 350A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4311
UPC
051712799744
Product Length/Depth
59 mm
Product Height
111 mm
Product Width
45 mm
Product Weight
295 g
Compliances
CE Marked
Certifications
UL Recognized
IEC Rated
CSA Certified

Electrical data

Amperage Rating
350 A
Voltage rating
690 V, 700 V
Clearing (I2T)
8500 at 59000 V
Pre arc (I2T)
8500
Watt losses
60 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
French style
Fuse indicator
Non Indicating
Fuse size
1

Export product specification