Knowledge Search
Download document () of 20
We make what matters work*

170M4316

Fuse-link, high speed, 630 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4316
UPC
051712258449
EAN
5027590452243
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
630 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
350000 at 660 V
Pre arc (I2T)
52000
Watt losses
80 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1
Fitted with:
Type T Indicator for micro

Export product specification