Knowledge Search
Download document () of 20
We make what matters work*

170M4411

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 350 A, Fuse size: 1, Top fuse status indicator, Flush end, B/Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4411
UPC
051712258708
EAN
5027590452601
Product Length/Depth
107 mm
Product Height
63 mm
Product Width
53 mm
Product Weight
417 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
59000 at 660 V
Pre arc (I2T)
8500
Watt losses
60 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification