Knowledge Search
Download document () of 20
We make what matters work*

170M4418

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 800A, 200 kAIC, Top fuse status indicator, Fuse, Class aR, Flush

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4418
UPC
051712258777
EAN
5027590452922
Product Length/Depth
107 mm
Product Height
63 mm
Product Width
53 mm
Product Weight
383.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
800 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
725000 at 660 V
Pre arc (I2T)
105000
Watt losses
95 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification