Knowledge Search
Download document () of 20
We make what matters work*

170M4513

Eaton Bussmann series square body fuse, Buss Semitron Fuse, 450A, 70 watt, 17000 at 120000 V, 700 V (UL) 690 V (IEC)

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4513
UPC
051712259156
Product Length/Depth
59 mm
Product Height
51 mm
Product Width
45 mm
Product Weight
392.25 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
450 A
Voltage rating
700 V (UL), 690 V (IEC)
Clearing (I2T)
17000 at 120000 V
Pre arc (I2T)
17000
Watt losses
70 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
1

Export product specification