Knowledge Search
Download document () of 20
We make what matters work*

170M4558

Fuse-link, high speed, 200 A, AC 690 V, size 1, 53 x 69 x 51 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4558
UPC
051712259224
EAN
5027590453455
Product Length/Depth
53 mm
Product Height
69 mm
Product Width
51 mm
Product Weight
153 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
11500 at 660 V
Pre arc (I2T)
1650
Watt losses
45 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fitted with:
Type K Indicator for micro

Export product specification