Knowledge Search
Download document () of 20
We make what matters work*

170M4612

Fuse-link, high speed, 400 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, no indicator, 90 mm centers

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4612
UPC
051712259323
EAN
5027590453677
Product Length/Depth
53 mm
Product Height
69 mm
Product Width
136 mm
Product Weight
450 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
UL

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Clearing (I2T)
91500 at 660 V
Pre arc (I2T)
13500
Watt losses
65 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Fuse indicator
None
Fuse size
1

Export product specification