Download document () of 20

170M4614

Eaton Bussmann series high speed square body fuse, 500A HS 690V 1FU/90 AR UC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4614
UPC
051712259347
EAN
5027590453684
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
170.6666667 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
500 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
170000 at 660 V
Pre arc (I2T)
25000
Watt losses
72 W
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Fuse indicator
Non Indicating
Fuse size
1

Export product specification