Knowledge Search
Download document () of 20
We make what matters work*

170M4615

Fuse-link, high speed, 550 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, 90 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4615
UPC
051712259354
EAN
5027590453707
Product Length/Depth
75 mm
Product Height
125 mm
Product Width
50 mm
Product Weight
0.001 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC)
Voltage type
AC
Clearing (I2T)
230000 at 660 V
Pre arc (I2T)
34000
Watt losses
75 W
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Fuse indicator
Non Indicating
Fuse size
1

Export product specification