Knowledge Search
Download document () of 20
We make what matters work*

170M4618

Fuse-link, high speed, 800 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, no indicator, 90 mm centers

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4618
UPC
051712259385
EAN
5027590453752
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
171 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
UL

Electrical data

Amperage Rating
800 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
725000 at 660 V
Pre arc (I2T)
105000
Watt losses
95 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Fuse indicator
None
Fuse size
1

Export product specification