Knowledge Search
Download document () of 20
We make what matters work*

170M4688

Fuse-link, high speed, 160 A, AC 1250 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4688
UPC
051712792882
EAN
5996516013724
Product Length/Depth
54 mm
Product Height
51 mm
Product Width
160 mm
Product Weight
659 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
160 A
Voltage rating
1250 V
Voltage type
AC
Clearing (I2T)
11500 at 1000 V, 15500 at 1250 V
Pre arc (I2T)
1900
Watt losses
45 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
1

Export product specification