Knowledge Search
Download document () of 20
We make what matters work*

170M4690

Fuse-link, high speed, 250 A, AC 1250 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4690
UPC
051712259507
EAN
5027590313629
Product Length/Depth
58 mm
Product Height
54 mm
Product Width
170 mm
Product Weight
659 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC
UL

Electrical data

Amperage Rating
250 A
Voltage rating
1250 V
Voltage type
AC
Pre arc (I2T)
7750
Watt losses
60 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Fuse indicator
None
Fuse size
1

Export product specification