Download document () of 20

170M4717

Eaton Bussmann series high speed square body fuse, 700 A, 690 V, 114 Millimeter, Size 1, None

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4717
UPC
051712792226
EAN
5996516013878
Product Length/Depth
58 mm
Product Height
54 mm
Product Width
170 mm
Product Weight
491 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
700 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
465000 at 660 V
Pre arc (I2T)
69500
Watt losses
85 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse indicator
None
Fuse size
1

Export product specification