Knowledge Search
Download document () of 20
We make what matters work*

170M4744

Fuse-link, high speed, 450 A, AC 1250 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4744
UPC
051712259743
EAN
5996516013953
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
622 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
450 A
Voltage rating
1250 V
Voltage type
AC
Clearing (I2T)
250000 at 1000 V, 335000 at 1250 V
Pre arc (I2T)
42000
Watt losses
80 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fitted with:
Type K Indicator for micro

Export product specification