Knowledge Search
Download document () of 20
We make what matters work*

170M4864D

Fuse-link, high speed, 500 A, AC 690 V, DIN 1, aR, DIN, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4864D
UPC
051712334105
EAN
5027590454858
Product Length/Depth
135 mm
Product Height
64 mm
Product Width
40 mm
Product Weight
427.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
190000 at 660 V
Pre arc (I2T)
27000
Watt losses
28.5 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse indicator
Combination fuse status indicator
Fuse size
1
Fitted with:
Dual indicator

Export product specification