Knowledge Search
Download document () of 20
We make what matters work*

170M4926

Fuse-link, high speed, 400 A, AC 1000 V, size 1, 52 x 69 x 74 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4926
UPC
051712679381
EAN
5027590454957
Product Length/Depth
170 mm
Product Height
52 mm
Product Width
72 mm
Product Weight
797 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
185000 at 1000 V
Pre arc (I2T)
31000
Watt losses
70 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1
Fitted with:
Type K Indicator for micro

Export product specification