Knowledge Search
Download document () of 20
We make what matters work*

170M4927

Eaton Bussmann series high speed square body fuse, 450 A, AC 1000 V, size 1, 52 x 69 x 74 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4927
UPC
051712679398
EAN
5027590624268
Product Length/Depth
69 mm
Product Height
73.2 mm
Product Width
52 mm
Product Weight
247.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
450 A
Voltage rating
1000 V
Clearing (I2T)
265000 at 1000 V
Pre arc (I2T)
44500
Watt losses
80 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
DC common bus DC drives power converters/rectifiers
Fuse type
GKN/75 Type K indicator for micro
Fuse indicator
Non Indicating
Fuse size
1

Export product specification

Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.